??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS R-15
HELP_VARIABLE
Company
Balluff
Description
Reflectors, Fibers, Optics
Bill of material
BALLUFF BOS R-15
VERF
Availability
Available
BC
Order code
BAM00UR
TC
Artikelbezeichnung
BOS R-15
PX
Product view
46181_01
ICON
TECH
Tech. Details
Tech. Detail
TRAFFIC
Customs number
90029000
DESCRIPT
Description
Version = Cube corner 2 mm, Use = for photoelectric retroreflective sensors, Style = Cylinder, Dimension = Ø 21 x 5.2 mm, Sensing surface = 2.4 cm², Ambient temperature = -20...100 °C, Material sensing surface = HOT, Light type = non-polarized light, also for polarized light, Mounting part = Glue
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.